您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
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
幫助
登錄
註冊
忘記密碼?
回饋
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
Seal ring - RJT
Alfa Laval
Installation Material
BS 4825, Hygienic
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{alfalaval/installation_material/bs_4825/bs_4825_seal_ring.prj},{NB=9611992823},{IDNR=9611992823},{DESC=SEAL RING 51 EPDM},{SHAPE=Seal ring},{STANDARD=BS4825},{MATERIAL=EPDM},{SIZE=51.0},{ALSIS=5031},{A=58.7},{B=6.6},{W=0.007},{INFO=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SIZE
Size
[mm]
ALSIS
AlfaLaval code
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
W
Weight
[kg]
9611990145
SEAL RING 25 NBR
Seal ring
BS4825
NBR
25.0
5031
33.3
6.6
0.003
9611990146
SEAL RING 38 NBR
Seal ring
BS4825
NBR
38.0
5031
46.0
6.6
0.007
9611990147
SEAL RING 51 NBR
Seal ring
BS4825
NBR
51.0
5031
58.7
6.6
0.008
9611990148
SEAL RING 63.5 NBR
Seal ring
BS4825
NBR
63.5
5031
71.4
6.6
0.009
9611990149
SEAL RING 76.1 NBR
Seal ring
BS4825
NBR
76.1
5031
84.1
6.6
0.012
9611990550
SEAL RING 101.6 NBR
Seal ring
BS4825
NBR
101.6
5031
109.5
6.6
0.015
9611992821
SEAL RING 25 EPDM
Seal ring
BS4825
EPDM
25.0
5031
33.3
6.6
0.003
9611992822
SEAL RING 38 EPDM
Seal ring
BS4825
EPDM
38.0
5031
46.0
6.6
0.001
9611992823
SEAL RING 51 EPDM
Seal ring
BS4825
EPDM
51.0
5031
58.7
6.6
0.007
9611992824
SEAL RING 63.5 EPDM
Seal ring
BS4825
EPDM
63.5
5031
71.4
6.6
0.008
9611992825
SEAL RING 76.1 EPDM
Seal ring
BS4825
EPDM
76.1
5031
84.1
6.6
0.009
9611992826
SEAL RING 101.6 EPDM
Seal ring
BS4825
EPDM
101.6
5031
109.5
6.6
0.010
9611992827
SEAL RING 25 FPM
Seal ring
BS4825
FPM
25.0
5031
33.3
6.6
0.005
9611992828
SEAL RING 38 FPM
Seal ring
BS4825
FPM
38.0
5031
46.0
6.6
0.001
9611992829
SEAL RING 51 FPM
Seal ring
BS4825
FPM
51.0
5031
58.7
6.6
0.005
9611992830
SEAL RING 63.5 FPM
Seal ring
BS4825
FPM
63.5
5031
71.4
6.6
0.011
9611992831
SEAL RING 76.1 FPM
Seal ring
BS4825
FPM
76.1
5031
84.1
6.6
0.013
9611992832
SEAL RING 101.6 FPM
Seal ring
BS4825
FPM
101.6
5031
109.5
6.6
0.019
Previews
3D
尺寸
2D