您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
Grid for LKDC Cover
Alfa Laval
Tank Equipment
Access Tank Covers
Accessories for Tank Covers
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
Delivery country
{alfalaval/tank_equipment/access_tank_covers/tank_cover_accessories/lkdc_grid.prj},{NB=9614458412},{IDNR=9614458412},{ID=GRID LKDC-620-1.4404},{TYPE=WIRE GRID Ø598},{MAT=1.4404 (316L)},{A=9.4},{B=598},{X1=60.0},{X2=60.0},{Y1=20.0},{XN=10.0},{YN=28.0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
IDNR
Item number
ⁿ/ₐ
ID
Item description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Height
[mm]
B
Diameter
[mm]
9614458408
GRID LKDC-202-1.4404
WIRE GRID Ø190
1.4404 (316L)
9.4
190
9614458409
GRID LKDC-306-1.4404
WIRE GRID Ø298
1.4404 (316L)
9.4
298
9614458410
GRID LKDC-404-1.4404
WIRE GRID Ø390
1.4404 (316L)
9.4
390
9614458411
GRID LKDC-518-1.4404
WIRE GRID Ø498
1.4404 (316L)
9.4
498
9614458412
GRID LKDC-620-1.4404
WIRE GRID Ø598
1.4404 (316L)
9.4
598
9614458413
GRID LKDC-202-1.4404
LASER CUT GRID Ø190
1.4404 (316L)
1.5
190
9614458414
GRID LKDC-306-1.4404
LASER CUT GRID Ø296
1.4404 (316L)
1.5
296
9614458415
GRID LKDC-404-1.4404
LASER CUT GRID Ø390
1.4404 (316L)
1.5
390
9614458416
GRID LKDC-518-1.4404
LASER CUT GRID Ø500
1.4404 (316L)
2.0
500
9614458417
GRID LKDC-620-1.4404
LASER CUT GRID Ø605
1.4404 (316L)
2.0
605
Previews
3D
尺寸
2D