피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD 모델
도움말
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
도움말
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
언어선택:
Deutsch
English
English
LKHM -US - Centrifugal Pump
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps US Version
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
배송 국가
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_us/lkhm_us_asmtab.prj},{NB=9618090346},{IDNR=9618090346},{CODE=P(1):CUM13ESSIT6KH2ISF163SNNNNACBNNNN},{DESC=PUMP LKHM-113/163 20.0HP 60HZ 575 TRI-CLA SSS SIC/SIC EPDM RA 0.8 SCREW},{CAS29=256TC with feet},{ALSIS=5302},{W=133.100}
필터 설정
필터 적용
필터의 삭제
취소
CAD 파일 생성
PDF 데이터시트 생성
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
IDNR
Pumps order code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
9618159873
P(1):CUM14EFSIT6LL2ISG163...
PUMP LKHM-114/163 25.0HP ...
284TSC with feet
5302
237.300
Centrifugal Pump - US
LKH-Multistage
14
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
25
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9618159016
P(1):CUM14ESSIT6HH2ISG163...
PUMP LKHM-114/163 7.5HP 6...
213TC with feet
5302
112.600
Centrifugal Pump - US
LKH-Multistage
14
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9618159026
P(1):CUM23ESSIT6NL2ISF206...
PUMP LKHM-123/206 40.0HP ...
324TSC with feet
5302
340.800
Centrifugal Pump - US
LKH-Multistage
23
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
40
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9614425007
P(1):CUM13ESSIT6JL2ISF163...
PUMP LKHM-113/163 15.0HP ...
254TC with feet
5302
133.100
Centrifugal Pump - US
LKH-Multistage
13
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9618097501
P(1):CUM24ESSIT6QH2ISH206...
PUMP LKHM-124/206 75.0HP ...
365TSC with feet
5302
401.300
Centrifugal Pump - US
LKH-Multistage
24
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
75
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618096160
P(1):CUM14EFSIT6KH2ISG163...
PUMP LKHM-114/163 20.0HP ...
256TC with feet
5302
136.700
Centrifugal Pump - US
LKH-Multistage
14
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
20
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9618121061
P(1):CUM23EFSIT6QL2ISF206...
PUMP LKHM-123/206 75.0HP ...
365TSC with feet
5302
388.100
Centrifugal Pump - US
LKH-Multistage
23
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
75
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618098618
P(1):CUM13ESSIT6JL2ISF163...
PUMP LKHM-113/163 15.0HP ...
254TC with feet
5302
136.100
Centrifugal Pump - US
LKH-Multistage
13
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9618175479
P(1):CUM23EFSIT6QL2ISF206...
PUMP LKHM-123/206 75.0HP ...
365TSC with feet
5302
459.900
Centrifugal Pump - US
LKH-Multistage
23
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
75
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618110324
P(1):CUM14ESSIT6KH2ISG163...
PUMP LKHM-114/163 20.0HP ...
256TC with feet
5302
138.700
Centrifugal Pump - US
LKH-Multistage
14
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
20
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9618095446
P(1):CUM24EFSIT6QH2ISH206...
PUMP LKHM-124/206 75.0HP ...
365TSC with feet
5302
397.400
Centrifugal Pump - US
LKH-Multistage
24
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
75
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618185934
P(1):CUM22EFSIT6OL2ISF206...
PUMP LKHM-122/206 50.0HP ...
326TSC with feet
5302
329.200
Centrifugal Pump - US
LKH-Multistage
22
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
50
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618159024
P(1):CUM23ESSIT6ML2ISF206...
PUMP LKHM-123/206 30.0HP ...
286TSC with feet
5302
266.800
Centrifugal Pump - US
LKH-Multistage
23
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
30
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618185285
P(1):CUM24EFSIT6MH2ISH206...
PUMP LKHM-124/206 30.0HP ...
286TSC with feet
5302
289.400
Centrifugal Pump - US
LKH-Multistage
24
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
30
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9614429156
P(1):CUM23ESSIT6PL2ISF206...
PUMP LKHM-123/206 60.0HP ...
364TSC with feet
5302
387.100
Centrifugal Pump - US
LKH-Multistage
23
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
60
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618184618
P(1):CUM24EFSIT6OL2ISH206...
PUMP LKHM-124/206 50.0HP ...
326TSC with feet
5302
364.100
Centrifugal Pump - US
LKH-Multistage
24
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
50
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618087575
P(1):CUM14ESSIT6JL2ISG163...
PUMP LKHM-114/163 15.0HP ...
254TC with feet
5302
138.500
Centrifugal Pump - US
LKH-Multistage
14
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9614413687
P(1):CUM23EFSIT6PL2ISF206...
PUMP LKHM-123/206 60.0HP ...
364TSC with feet
5302
388.100
Centrifugal Pump - US
LKH-Multistage
23
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
60
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9614431560
P(1):CUM14EFSIT6MH2ISG163...
PUMP LKHM-114/163 30.0HP ...
286TSC with feet
5302
197.900
Centrifugal Pump - US
LKH-Multistage
14
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
30
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9618151096
P(1):CUM14EFSIT6LH2ISG163...
PUMP LKHM-114/163 25.0HP ...
284TSC with feet
5302
237.300
Centrifugal Pump - US
LKH-Multistage
14
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
25
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9614432491
P(1):CUM24EFSIT6QL2ISH206...
PUMP LKHM-124/206 75.0HP ...
365TSC with feet
5302
402.200
Centrifugal Pump - US
LKH-Multistage
24
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
75
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618172504
P(1):CUM12ESSIT6KL2ISF163...
PUMP LKHM-112/163 20.0HP ...
256TC with feet
5302
160.600
Centrifugal Pump - US
LKH-Multistage
12
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
20
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9614395019
P(1):CUM14EFSIT6LL2ISG163...
PUMP LKHM-114/163 25.0HP ...
284TSC with feet
5302
194.200
Centrifugal Pump - US
LKH-Multistage
14
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
25
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9618121514
P(1):CUM14EFSIT6JL2ISG163...
PUMP LKHM-114/163 15.0HP ...
254TC with feet
5302
139.700
Centrifugal Pump - US
LKH-Multistage
14
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
9614438863
P(1):CUM23EFSIT6OL2ISF206...
PUMP LKHM-123/206 50.0HP ...
326TSC with feet
5302
334.908
Centrifugal Pump - US
LKH-Multistage
23
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
50
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
미리보기
3D
치수도
2D