您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
Tee, Reduced
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
Delivery country
{alfalaval/installation_material/iso_2037/iso2037_tee_reducing.prj},{NB=3131708071},{IDNR=3131708071},{NAME=TEE-RED 63.5-38-POL-316L},{DESC=ISO2037},{SHAPE=Tee Reducing},{STANDARD=},{MATERIAL=1.4404},{SURFACE=OD/ID=Polished},{A1=105},{A2=70.00},{OD1=63.5},{OD2=38.0},{ID1=60.3},{ID2=35.6},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
3131708061
TEE-RED 51-38-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
82
70.00
51.0
38.0
48.6
35.6
3131708071
TEE-RED 63.5-38-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
105
70.00
63.5
38.0
60.3
35.6
3131708081
TEE-RED 63.5-51-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
105
82.00
63.5
51.0
60.3
48.6
3131708091
TEE-RED 76.1-38-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
110
70.00
76.1
38.0
72.9
35.6
3131708101
TEE-RED 76.1-51-POL-316L
ISO2037
Tee Reducing
1.4404
OD/ID=Polished
110
82.00
76.1
51.0
72.9
48.6
Previews
3D
尺寸
2D