피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD 모델
도움말
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
도움말
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
언어선택:
Deutsch
English
English
Solid C - US - SolidC Centrifugal Pump
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps US Version
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
배송 국가
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_us/solidc_us_asmtab.prj},{NB=9618143854},{CODE=P(1):CUC02ESCIT6GL2RSA145SNNNNADBNNNN},{IDNR=9618143854},{DESC=PUMP SolidC-2/145 5.0HP 60HZ 208-230 / 460 TRI-CLA SSS C/SIC EPDM RA 0.8 SCREW},{CAS29=182TC with feet},{ALSIS=5315},{W=52.500},{CAS19TRAN=0}
필터 설정
필터 적용
필터의 삭제
취소
CAD 파일 생성
PDF 데이터시트 생성
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
CODE
CAS CODE INPUT
ⁿ/ₐ
IDNR
Pumps order code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
Frame Size
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
P(1):CUC01ESCIT6EL2PBA125...
9618097926
PUMP SolidC-1/125 3.0HP 6...
182TC with feet
5315
51.700
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient
Baldor
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC01EFSIT6GL2RSA155...
9618163151
PUMP SolidC-1/155 5.0HP 6...
182TC with feet
5315
65.900
Centrifugal Pump - US
Solid C
01
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC03FSCIT6EL4RSA215...
9618089093
PUMP SolidC-3/215 3.0HP 6...
182TC with feet
5315
59.200
Centrifugal Pump - US
Solid C
03
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
4 Poles - 1500/1800 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
38/40
Without Special flush arr...
P(1):CUC03ESCIT6IL4RSA220...
9618125064
PUMP SolidC-3/220 10.0HP ...
215TC with feet
5315
84.600
Centrifugal Pump - US
Solid C
03
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
10
4 Poles - 1500/1800 RPM
Premium Efficient / Washd...
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
38/40
Without Special flush arr...
P(1):CUC01ESCIT6EH2RSA160...
9618148914
PUMP SolidC-1/160 3.0HP 6...
182TC with feet
5315
64.500
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC02FSCIT6GL2RBA190...
9618183745
PUMP SolidC-2/190 5.0HP 6...
182TC with feet
5315
66.100
Centrifugal Pump - US
Solid C
02
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
38/40
Without Special flush arr...
P(1):CUC02ESCIT6J0000A190...
9618136502
PUMP SolidC-2/190 254TC/2...
256TC with feet
5315
22.300
Centrifugal Pump - US
Solid C
02
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
No motor
No motor
No motor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
38/40
Without Special flush arr...
P(1):CUC02ESCIT6JL2RBA190...
9618094460
PUMP SolidC-2/190 15.0HP ...
254TC with feet
5315
234.700
Centrifugal Pump - US
Solid C
02
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
38/40
Without Special flush arr...
P(1):CUC01EFCIT6DL4OBA140...
9618099621
PUMP SolidC-1/140 2.0HP 6...
145TC with feet
5315
41.300
Centrifugal Pump - US
Solid C
01
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
2
4 Poles - 1500/1800 RPM
X
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC03ESCIT6HL2RSA190...
9618124718
PUMP SolidC-3/190 7.5HP 6...
213TC with feet
5315
86.900
Centrifugal Pump - US
Solid C
03
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
38/40
Without Special flush arr...
P(1):CUC01ESSIT6EL2OBA120...
9618156958
PUMP SolidC-1/120 3.0HP 6...
182TC with feet
5315
64.500
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
X
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC01ESCIT6DL2RSA140...
9618123626
PUMP SolidC-1/140 2.0HP 6...
145TC with feet
5315
40.200
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
2
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC01NSCIT6CL2RSA100...
9614391558
PUMP SolidC-1/100 1.5HP 6...
143TC with feet
5315
39.900
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
2
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC01FSCIT6EL2RBA160...
9618183741
PUMP SolidC-1/160 3.0HP 6...
182TC with feet
5315
64.500
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC01ESSIT6BH4RSA160...
9618143454
PUMP SolidC-1/160 1.0HP 6...
143TC with feet
5315
40.000
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
1
4 Poles - 1500/1800 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC01ESCIT6GH2RSA150...
9618092230
PUMP SolidC-1/150 5.0HP 6...
182TC with feet
5315
53.700
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC01ESCIT6BL4PBA130...
9618174609
PUMP SolidC-1/130 1.0HP 6...
143TC with feet
5315
43.000
Centrifugal Pump - US
Solid C
01
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
1
4 Poles - 1500/1800 RPM
Premium Efficient
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
38/40
Without Special flush arr...
P(1):CUC02ESCIT6EL2RBA170...
9618167440
PUMP SolidC-2/170 3.0HP 6...
182TC with feet
5315
65.500
Centrifugal Pump - US
Solid C
02
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
38/40
Without Special flush arr...
P(1):CUC02NSCIT6IL2RBA155...
9618137843
PUMP SolidC-2/155 10.0HP ...
215TC with feet
5315
170.400
Centrifugal Pump - US
Solid C
02
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
10
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
38/40
Without Special flush arr...
P(1):CUC04ESCIT6B0000A220...
9618132953
PUMP SolidC-4/220 143TC/1...
143TC with feet
5315
21.500
Centrifugal Pump - US
Solid C
04
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
1
No motor
No motor
No motor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
51/50
Without Special flush arr...
P(1):CUC02ESCIT6CH4ISA155...
9618137023
PUMP SolidC-2/155 1.5HP 6...
143TC with feet
5315
40.800
Centrifugal Pump - US
Solid C
02
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
2
4 Poles - 1500/1800 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
38/40
Without Special flush arr...
P(1):CUC03ESCIT6GL4ISA220...
9618085186
PUMP SolidC-3/220 5.0HP 6...
182TC with feet
5315
59.200
Centrifugal Pump - US
Solid C
03
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
4 Poles - 1500/1800 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
38/40
Without Special flush arr...
P(1):CUC04ESCIT6G0000A210...
9618081418
PUMP SolidC-4/210 182TC/1...
182TC with feet
5315
21.500
Centrifugal Pump - US
Solid C
04
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
51/50
Without Special flush arr...
P(1):CUC03TSCIT6GL4RSA220...
9614444493
PUMP SolidC-3/220 5.0HP 6...
182TC with feet
5315
59.200
Centrifugal Pump - US
Solid C
03
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
4 Poles - 1500/1800 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
38/40
Without Special flush arr...
P(1):CUC02ESCIT6EL4RSA190...
9618142533
PUMP SolidC-2/190 3.0HP 6...
182TC with feet
5315
52.500
Centrifugal Pump - US
Solid C
02
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
4 Poles - 1500/1800 RPM
Premium Efficient / Washd...
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
38/40
Without Special flush arr...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
미리보기
3D
치수도
2D